Robot island with integrated under-bench cabinet
EX-01225Perfectly organised – this robot island with variable Groove Plate for cobots uses Profiles XMS for cable management. All the cables run in the cable conduits, which can be accessed from the outside, and integrating operating elements is easy. Cover Profiles provide a clean, closed outer surface. The frame serves as an under-bench cabinet with flush panelling and door. The seal grooves of the Profiles XMS protect against dust. Depending on the application, the island can be fitted with Castors or Adjustable Feet.
Note: Stability must be checked in line with the scale of the solution, mode of operation and the model of robot.